Products
Industries & Solutions
Company
Service & Support

BOS0283

BOS R080K-XM-RS10-S4

Cubical through-beam sensors with different types of light for hole mounting

Special characteristics
Washdown Plus
Washdown
Series
R080K
Dimension
19 x 44.2 x 37.5 mm
Interface
IO-Link 1.1
Analog, current 4…20 mA
Pin 4: Push-pull NO/NC
Pin 2: PNP/NPN/push-pull NO/NC
Principle of operation
Photoelectric sensor
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Special characteristics
Washdown Plus
Washdown
Series
R080K
Dimension
19 x 44.2 x 37.5 mm
Interface
IO-Link 1.1
Analog, current 4…20 mA
Pin 4: Push-pull NO/NC
Pin 2: PNP/NPN/push-pull NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Light type
LED Red light
Range
0...20 m
Connection
Connector, M12x1-Male, 4-pin
Housing material
PA 12
PA PACM 12
Material sensing surface
PA PACM 12
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
Ecolab
Secondary features
Identification
Device Discovery
Signal Delay
Signal Speed Monitor
Switching Counter
Basic Statistics
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment
Secondary features for condition monitoring
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection
Scope of delivery
Mounting instruction
Classifications
ECLASS 10.1
27-27-09-01
ECLASS 11.0
27-27-09-01
ECLASS 12.0
27-27-09-01
ECLASS 13.0
27-27-09-01
ECLASS 14.0
27-27-09-01
ECLASS 5.1.4
27-27-09-01
ECLASS 6.2
27-27-09-01
ECLASS 8.1
27-27-09-01
ECLASS 9.0
27-27-09-01
ECLASS 9.1
27-27-09-01
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue