Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOS0295

BOS R81K D

Typecode:

BOS R81K-NA-RD10-02

Loading...
Series
R81K
Dimension
15 x 48.9 x 31 mm
Interface
NPN Normally open (NO)
Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor
Light type
LED Red light
Light spot size
18 x 18 mm at 300 mm
Range
5...300 mm
Connection
Cable, 2 m, PVC
Housing material
ABS
PMMA
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
UKCA
WEEE
Scope of delivery
Mounting bracket
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-03
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 7.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528