Products
Industries & Solutions
Company
Service & Support

BOS0296

BOS R81K-PA-RD10-02

Cubical diffuse sensors with different light types for hole mounting

Series
R81K
Dimension
15 x 48.9 x 31 mm
Interface
PNP: Normally open (NO)
Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
R81K
Dimension
15 x 48.9 x 31 mm
Interface
PNP: Normally open (NO)
Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor
Light spot size
18 x 18 mm at 300 mm
Light type
LED Red light
Range
5...300 mm
Connection
Cable, 2 m, PVC
Housing material
ABS
PMMA
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
UKCA
WEEE
Scope of delivery
Mounting bracket
Classifications
ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-03
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
ETIM 8.0
EC001821
ETIM 9.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue