BOS029J
Diffuse sensor with background suppression
Typecode:
BOS R090K-NU-RH10-02
- Series
- R090K
- Dimension
- 10.7 x 32.7 x 19.5 mm
- Interface
- NPN NO/NC
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, Triangulation
- Special optical feature
- Background suppression
- Beam characteristic
- Focus, typical at 90 mm
- Light type
- LED Red light
- Light spot size
- Ø 4.5 mm at 60 mm
- Range
- 20...350 mm
- Connection
- Cable, 2.00 m, PVC
- Housing material
-
PC
PBT - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
cULus
CE
UKCA
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-04
- ECLASS 11.0
- 27-27-09-04
- ECLASS 5.1.4
- 27-27-09-04
- ECLASS 6.2
- 27-27-09-04
- ECLASS 8.1
- 27-27-09-04
- ECLASS 9.0
- 27-27-09-04
- ECLASS 9.1
- 27-27-09-04
- ETIM 7.0
- EC001822
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528