Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubical diffuse sensors with different types of light up to 1 m range
Series
R090K
Dimension
10.7 x 43.5 x 19.5 mm
Interface
PNP: NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS R090K-PU-RD11-S49 | BOS R090K-PU-RD11-S75 | |
|
-
List price
|
-
List price
|
|
| Series | R090K | R090K |
|---|---|---|
| Dimension | 10.7 x 43.5 x 19.5 mm | 10.7 x 43.5 x 19.5 mm |
| Interface | PNP: NO/NC | PNP: NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Range | 50...150 mm | 50...150 mm |
| Connection | Connector, M8x1, 3-pin | Connector, M8x1, 4-pin |
| Housing material |
PC PBT |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported