Similar Illustration
Only CAD model download is supported
Cubical retro-reflective sensors with different types of light up to 20 m range
Series
R090K
Dimension
10.7 x 32.7 x 19.5 mm
Interface
PNP: NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS R090K-PU-RR10-02 | BOS R090K-PU-RR10-00,2-S4 | |
|
-
List price
|
-
List price
|
|
| Series | R090K | R090K |
|---|---|---|
| Dimension | 10.7 x 32.7 x 19.5 mm | 10.7 x 32.7 x 19.5 mm |
| Interface | PNP: NO/NC | PNP: NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 105 mm at 2 m | Ø 105 mm at 2 m |
| Range | 0...5 m | 0...5 m |
| Connection | Cable, 2.00 m, PVC | Cable with connector, M12x1-Male, 4-pin, 0.20 m, PVC |
| Housing material |
PC PBT |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported