Similar Illustration
Only CAD model download is supported
Cubic diffuse sensors with different types of light up to 1.5 m range
Special characteristics
Washdown
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Same function as button
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 6K-UI-RH11-02 | BOS 6K-UI-RH11-S75 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | 6K | 6K |
| Dimension | 12 x 34 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface |
IO-Link-Device: 1.1.3 PNP/NPN/IO-Link: NO/NC |
IO-Link-Device: 1.1.3 PNP/NPN/IO-Link: NO/NC |
| Input function |
Key disable on/off Same function as button |
Key disable on/off Same function as button |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | 27 x 27 mm at 400 mm | 27 x 27 mm at 400 mm |
| Range | 3...400 mm | 3...400 mm |
| Connection | Cable, 2 m, PVC | Connector, M8x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE Ecolab |
CE UKCA cULus WEEE |
Only CAD model download is supported