Products
Industries & Solutions
Company
Service & Support

BOS02CW

BOS 6K-UI-RD10-02

Cubic diffuse sensors with different types of light up to 1.5 m range

Special characteristics
Washdown
Series
6K
Dimension
12 mm x 34 mm x 21.6 cm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Special characteristics
Washdown
Series
6K
Dimension
12 mm x 34 mm x 21.6 cm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Beam characteristic
Divergent
Light spot size
70 x 70 mm at 800 mm
Light type
LED Red light
Range
0...800 mm
Connection
Cable, 2 m, PVC
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
Classifications
ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-03
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
ETIM 8.0
EC001821
ETIM 9.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue