- Series
- 6K
- Dimension
- 12 x 34 x 21.6 mm
- Input function
- Test input
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor (Emitter)
- Beam characteristic
- Divergent
- Light type
- LED Red light
- Light spot size
- 1 x 1 m at 13 m
- Range
- 0...13 m
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
- ABS
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-01
- ECLASS 11.0
- 27-27-09-01
- ECLASS 5.1.4
- 27-27-09-01
- ECLASS 6.2
- 27-27-09-01
- ECLASS 8.1
- 27-27-09-01
- ECLASS 9.0
- 27-27-09-01
- ECLASS 9.1
- 27-27-09-01
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528