Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOS02EP

BOS 6K D

Typecode:

BOS 6K-UU-LD10-S49

BOS02EP

Similar Illustration

Loading...
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
PNP/NPN NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Beam characteristic
Focused
Light type
Laser Red light
Light spot size
0.7 x 0.7 mm at 250 mm
Range
1...250 mm
Connection
Connector, M8x1-Male, 3-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Double-Ended Cordsets

Power supplies for the control cabinet

UNSPSC 11
39121528
UNSPSC 7.0901
39121528