Similar Illustration
Only CAD model download is supported
Cubic retro-reflective photoelectric sensors with different types of light up to 13 m range
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Same function as button
Principle of operation
Photoelectric sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 6K-UI-LK10-S75 | BOS 6K-UI-LK10-02 | |
|
-
List price
|
-
List price
|
|
| Series | 6K | 6K |
|---|---|---|
| Dimension | 12 x 34 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface |
IO-Link-Device: 1.1.3 PNP/NPN/IO-Link: NO/NC |
IO-Link-Device: 1.1.3 PNP/NPN/IO-Link: NO/NC |
| Input function |
Key disable on/off Same function as button |
Key disable on/off Same function as button |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor, Autocollimation | Retroreflective sensor, Autocollimation |
| Light type | Laser Red light | Laser Red light |
| Light spot size | 4 x 2 mm at 2 m | 4 x 2 mm at 2 m |
| Range | 0...4 m | 0...4 m |
| Connection | Connector, M8x1-Male, 4-pin | Cable, 2 m, PVC |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE Ecolab |
| Special characteristics | - | Washdown |
Only CAD model download is supported