Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Miniature photoelectric sensor for use in confined spaces
Series
R030K
Dimension
14 x 4.2 x 20.5 mm
Interface
NPN: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS R030K-NS-RF10-VC-00,2-S75 | BOS R030K-NO-RF10-VC-00,2-S75 | |
|
-
List price
|
-
List price
|
|
| Series | R030K | R030K |
|---|---|---|
| Dimension | 14 x 4.2 x 20.5 mm | 14 x 4.2 x 20.5 mm |
| Interface | NPN: Normally open (NO) | NPN: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Focus, typical at 15 mm | Focus, typical at 15 mm |
| Light type | LED Red light | LED Red light |
| Light spot size | 4 x 4 mm | 4 x 4 mm |
| Range | 3...30 mm | 3...30 mm |
| Connection | Cable with connector, M8x1-Male, 4-pin, 0.20 m, TPU | Cable with connector, M8x1-Male, 4-pin, 0.20 m, TPU |
| Housing material | PBT & ABS | PBT & ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported