Similar Illustration
Only CAD model download is supported
Miniature through-beam sensor for use in confined spaces
Series
R030K
Interface
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (pair)
Beam characteristic
Divergent
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS R030K-PO-RX10-02 | BOS R030K-PS-RX10-02 | |
|
-
List price
|
-
List price
|
|
| Series | R030K | R030K |
|---|---|---|
| Interface | PNP Normally closed (NC) | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (pair) | Through-beam sensor (pair) |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | 336 x 336 mm | 336 x 336 mm |
| Range | 0...1000 mm | 0...1000 mm |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | PBT & ABS | PBT & ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported