Products
Industries & Solutions
Company
Service & Support

BOS02J3

BOS R030K-NS-RX20-VC-00,2-S75

Miniature through-beam sensor for use in confined spaces

Series
R030K
Interface
NPN Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (pair)
Beam characteristic
Divergent
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
R030K
Interface
NPN Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (pair)
Beam characteristic
Divergent
Light type
LED Red light
Light spot size
215 x 215 mm
Range
0 mm...1 m
Connection
Cable with connector, M8x1-Male, 4-pin, 0.20 m, TPU
Housing material
PBT & ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue