Similar Illustration
Only CAD model download is supported
Cubic diffuse sensor Entry Line with excellent price-performance ratio
Series
R072K
Dimension
12 x 33.5 x 22.7 mm
Interface
PNP: NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BOS R072K-PU-RD10-02 | BOS R072K-PU-RD10-01,5-S75 | BOS R072K-PU-RD10-00,3-S75 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | R072K | R072K | R072K |
|---|---|---|---|
| Dimension | 12 x 33.5 x 22.7 mm | 12 x 33.5 x 22.7 mm | 12 x 33.5 x 22.7 mm |
| Interface | PNP: NO/NC | PNP: NO/NC | PNP: NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light type | LED Red light | LED Red light | LED Red light |
| Light spot size | Ø 40 mm at 800 mm | Ø 40 mm at 800 mm | Ø 40 mm at 800 mm |
| Range | 0 m...800 mm | 0 m...800 mm | 0 m...800 mm |
| Connection | Cable, 2.00 m, TPU | Cable with connector, M8x1-Male, 4-pin, 1.50 m, TPU | Cable with connector, M8x1-Male, 4-pin, 0.3 m, TPU |
| Housing material |
PA 6 PA 12 |
PA 6 PA 12 |
PA 6 PA 12 |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported