Products
Industries & Solutions
Company
Service & Support

BOW0034

BOW B-1616-DU-C-S75

Optical window sensor with static output for congestion control

Series
B
Dimension
15 x 210 x 214 mm
Active window (PL x AL)
160 × 160 mm
Interface
PNP static: NO/NC
NPN static: NO/NC
Principle of operation
Optical window sensor
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
B
Dimension
15 x 210 x 214 mm
Active window (PL x AL)
160 × 160 mm
Interface
PNP static: NO/NC
NPN static: NO/NC
Principle of operation
Optical window sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
Infrared
Connection
Connector, M8x1-Male, 4-pin
Housing material
Aluminum, anodized, black
Material sensing surface
PMMA
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-11
ECLASS 11.0
27-27-09-11
ECLASS 12.0
27-27-09-11
ECLASS 13.0
27-27-09-11
ECLASS 14.0
27-27-09-11
ECLASS 5.1.4
27-27-09-11
ECLASS 6.2
27-27-09-11
ECLASS 8.1
27-27-09-11
ECLASS 9.0
27-27-09-11
ECLASS 9.1
27-27-09-11
ETIM 4.0
EC002720
ETIM 5.0
EC002720
ETIM 6.0
EC002720
ETIM 7.0
EC002721
ETIM 8.0
EC002721
ETIM 9.0
EC002720
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue