Junction blocks
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BPI 8M303P-2K-00-KPXA0-030 | BPI 8M303P-5K-B0-KPXA0-030 | |
|
-
List price
|
-
List price
|
|
| Connection slots | 8x M8x1-Female, 3-pin | 8x M8x1-Female, 3-pin |
|---|---|---|
| Power indicator | LED green | LED green |
| Switching function display | 8x LED yellow | 8x LED yellow |
| Signal type | PNP | PNP |
| Cable | PUR black, 3 m, Drag chain compatible | PUR black, 3 m, Drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Output current max. | 2 A | 3 A |
| Total current max. | 6 A | 8 A |
| IP rating | IP67 | IP67 |