Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
4x M8x1-Female, 4-pin
Power indicator
LED green
Switching function display
8x LED yellow
Signal type
PNP
Cable
PUR black, 5 m, Drag chain compatible
Recommended alternative
BPI00CE
Junction blocks
BPI 4M304P-5K-B0-KPXA0-050
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BPI 4M304P-2K-00-KPXA0-050 | BPI 4M304P-5K-B0-KPXA0-050 | |
|
-
List price
|
-
List price
|
|
| Connection slots | 4x M8x1-Female, 4-pin | 4x M8x1-Female, 4-pin |
|---|---|---|
| Power indicator | LED green | LED green |
| Switching function display | 8x LED yellow | 8x LED yellow |
| Signal type | PNP | PNP |
| Cable | PUR black, 5 m, Drag chain compatible | PUR black, 5 m, Drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Output current max. | 2 A | 3 A |
| Total current max. | 6 A | 8 A |
| IP rating | IP67 | IP67 |
Only CAD model download is supported