Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
8x M12x1-Female, 4-pin
Cable
PUR black, 5 m
Operating voltage Ub
10...30 VDC
Output current max.
4 A
Total current max.
12 A
Recommended alternative
BPI00JL
Junction blocks
BPI 8M4A40-2K-B0-KPXB0-050
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| C04 T8L-00-PB-050M | BPI 8M4A40-2K-B0-KPXB0-050 | |
|
-
List price
|
-
List price
|
|
| Connection slots | 8x M12x1-Female, 4-pin | 8x M12x1-Female, 4-pin |
|---|---|---|
| Cable | PUR black, 5 m | PUR black, 5 m, Drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...60 VDC/10...60 VAC |
| Output current max. | 4 A | 4 A |
| Total current max. | 12 A | 8 A |
| Ambient temperature | -25...90 °C | - |
| IP rating | IP68 | IP67 |
| Switching function display | - | no LED |
Only CAD model download is supported