Products
Industries & Solutions
Company
Service & Support

BPI007L

BPI 4M4A4P-2K-00-TPS9

Junction blocks

Connection slots
4x M12x1-Female, 4-pin
Power indicator
2x LED green
Switching function display
4x LED yellow
Signal type
PNP
Connection (COM 1)
Screw/plug-in terminals
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection slots
4x M12x1-Female, 4-pin
Power indicator
2x LED green
Switching function display
4x LED yellow
Signal type
PNP
Connection (COM 1)
Screw/plug-in terminals
Operating voltage Ub
18...30 VDC
Output current max.
4 A
Total current max.
8 A (for 1x feed);16 A (for 2x feed)
Ambient temperature
-25...80 °C
IP rating
IP67
Classifications
ECLASS 10.1
27-44-01-08
ECLASS 11.0
27-44-01-08
ECLASS 12.0
27-44-01-08
ECLASS 13.0
27-44-01-08
ECLASS 14.0
27-44-01-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-25-03-16
ECLASS 6.2
27-25-03-16
ECLASS 8.1
27-27-92-19
ECLASS 9.0
27-44-01-08
ECLASS 9.1
27-44-01-08
ETIM 4.0
EC002585
ETIM 5.0
EC002585
ETIM 6.0
EC002585
ETIM 7.0
EC002585
ETIM 8.0
EC002585
ETIM 9.0
EC002585
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue