Similar Illustration
Only CAD model download is supported
Junction blocks
Connection (COM 1)
Screw/plug-in terminals
Cable
PUR black, 10 m, Drag chain compatible
Output current max.
2 A
Total current max.
8 A
IP rating
IP67
Product Features
3.00 m, PUR, Screw/plug-in terminals
5.00 m, PUR, Screw/plug-in terminals
10.00 m, PUR, Screw/plug-in terminals
15.00 m, PUR, Screw/plug-in terminals
25.00 m, PUR, Screw/plug-in terminals
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported