Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
4x M8x1-Female, 4-pin
Power indicator
LED green
Switching function display
8x LED yellow
Signal type
NPN
Connection (COM 1)
M12x1-Male, 12-pin
Product Features
M12x1-Male, 12-pin
M12x1-Male, 12-pin
Recommended alternative
BPI00HE
Junction blocks
BPI 4M3040-5K-B0-SM4CT
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BPI 4M304N-5K-B0-SM4CT | BPI 4M3040-5K-B0-SM4CT | |
|
-
List price
|
-
List price
|
|
| Connection slots | 4x M8x1-Female, 4-pin | 4x M8x1-Female, 4-pin |
|---|---|---|
| Power indicator | LED green | - |
| Switching function display | 8x LED yellow | no LED |
| Signal type | NPN | - |
| Connection (COM 1) | M12x1-Male, 12-pin | M12x1-Male, 12-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC/10...30 VAC |
| Output current max. | 1.5 A | 1.5 A |
| Total current max. | 1.5 A | 1.5 A |
| Ambient temperature | -25...80 °C | -25...80 °C |
| IP rating | IP67 | IP67 |
Only CAD model download is supported