Products
Industries & Solutions
Company
Service & Support

BPI00F5

BPI 4M3030-5K-B0-KPX60-030

Junction blocks

Connection slots
4x M8x1-Female, 3-pin
Switching function display
no LED
Cable
PUR black, 3 m, Drag chain compatible
Operating voltage Ub
10...60 VDC/10...60 VAC
Output current max.
3 A

Product Features

Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection slots
4x M8x1-Female, 3-pin
Switching function display
no LED
Cable
PUR black, 3 m, Drag chain compatible
Operating voltage Ub
10...60 VDC/10...60 VAC
Output current max.
3 A
Total current max.
8 A
IP rating
IP67
Classifications
ECLASS 10.1
27-44-01-08
ECLASS 11.0
27-44-01-08
ECLASS 12.0
27-44-01-08
ECLASS 13.0
27-44-01-08
ECLASS 14.0
27-44-01-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-25-03-16
ECLASS 6.2
27-25-03-16
ECLASS 8.1
27-27-92-19
ECLASS 9.0
27-44-01-08
ECLASS 9.1
27-44-01-08
ETIM 4.0
EC002585
ETIM 5.0
EC002585
ETIM 6.0
EC002585
ETIM 7.0
EC002585
ETIM 8.0
EC002585
ETIM 9.0
EC002585
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue