Similar Illustration
Only CAD model download is supported
I/O ports
PIN 1: +24V
PIN 3: 0V
PIN 4: signal
PIN 1: +24V
PIN 3: 0V
PIN 4: signal
Only CAD model download is supported
Junction blocks
Connection slots
4x M8x1-Female, 3-pin
Switching function display
no LED
Cable
PUR black, 15 m, Drag chain compatible
Operating voltage Ub
10...60 VDC/10...60 VAC
Output current max.
3 A
Product Features
3.00 m, PUR
5.00 m, PUR
10.00 m, PUR
15.00 m, PUR
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported