Similar Illustration
Only CAD model download is supported
I/O ports
PIN 1: +24V
PIN 3: 0V
PIN 4: signal
PIN 1: +24V
PIN 3: 0V
PIN 4: signal
Only CAD model download is supported
Junction blocks
Connection slots
4x M8x1-Female, 3-pin
Switching function display
no LED
Connection (COM 1)
M12x1-Male, 12-pin
Operating voltage Ub
10...30 VDC/10...30 VAC
Output current max.
1.5 A
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported