Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
6x M8x1-Female, 4-pin
Power indicator
LED green
Switching function display
12x LED yellow
Signal type
NPN
Cable
PUR black, 3 m, Drag chain compatible
Product Features
3.00 m, PUR
3.00 m, PUR
5.00 m, PUR
10.00 m, PUR
15.00 m, PUR
Recommended alternative
BPI00H6
Junction blocks
BPI 6M3040-5K-B0-KPXE0-030
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BPI 6M304N-5K-B0-KPXE0-030 | BPI 6M3040-5K-B0-KPXE0-030 | |
|
-
List price
|
-
List price
|
|
| Connection slots | 6x M8x1-Female, 4-pin | 6x M8x1-Female, 4-pin |
|---|---|---|
| Power indicator | LED green | - |
| Switching function display | 12x LED yellow | no LED |
| Signal type | NPN | - |
| Cable | PUR black, 3 m, Drag chain compatible | PUR black, 3 m, Drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC/10...30 VAC |
| Output current max. | 3 A | 3 A |
| Total current max. | 8 A | 8 A |
| IP rating | IP67 | IP67 |
Only CAD model download is supported