Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
6x M8x1-Female, 4-pin
Power indicator
LED green
Switching function display
12x LED yellow
Signal type
NPN
Cable
PUR black, 15 m, Drag chain compatible
Product Features
3.00 m, PUR
5.00 m, PUR
10.00 m, PUR
15.00 m, PUR
15.00 m, PUR
Recommended alternative
BPI00H9
Junction blocks
BPI 6M3040-5K-B0-KPXE0-150
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BPI 6M304N-5K-B0-KPXE0-150 | BPI 6M3040-5K-B0-KPXE0-150 | |
|
-
List price
|
-
List price
|
|
| Connection slots | 6x M8x1-Female, 4-pin | 6x M8x1-Female, 4-pin |
|---|---|---|
| Power indicator | LED green | - |
| Switching function display | 12x LED yellow | no LED |
| Signal type | NPN | - |
| Cable | PUR black, 15 m, Drag chain compatible | PUR black, 15 m, Drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC/10...30 VAC |
| Output current max. | 3 A | 3 A |
| Total current max. | 8 A | 8 A |
| IP rating | IP67 | IP67 |
Only CAD model download is supported