Junction blocks
Product Features
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BPI 8M303N-5K-B0-KPXA0-150 | BPI 8M3030-5K-B0-KPXA0-150 | |
|
-
List price
|
-
List price
|
|
| Connection slots | 8x M8x1-Female, 3-pin | 8x M8x1-Female, 3-pin |
|---|---|---|
| Power indicator | LED green | - |
| Switching function display | 8x LED yellow | no LED |
| Signal type | NPN | - |
| Cable | PUR black, 15 m, Drag chain compatible | PUR black, 15 m, Drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...60 VDC/10...60 VAC |
| Output current max. | 3 A | 3 A |
| Total current max. | 8 A | 8 A |
| IP rating | IP67 | IP67 |