Similar Illustration
Only CAD model download is supported
PIN 1: +24V
PIN 2: Signal 2
PIN 3: 0V
PIN 4: Signal 1
PIN 5: PE
PIN 2: Signal 2
PIN 3: 0V
PIN 4: Signal 1
PIN 5: PE
Only CAD model download is supported
Junction blocks
Connection slots
4x M12x1-Female, 5-pin
Switching function display
no LED
Connection (COM 1)
M23x1-Male, 19-pin
Operating voltage Ub
10...60 VDC/10...60 VAC
Output current max.
4 A
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported