Products
Industries & Solutions
Company
Service & Support
Canceled

BSG001E

BSG TID-05-T37

Mechanical Accessories

Principle of operation
General installation accessories
Use
Tool holder HSK63
Material
Aluminum
Dimension
Ø 110 x 40 mm
Mounting part
Screws
Clamps
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
General installation accessories
Use
Tool holder HSK63
Material
Aluminum
Dimension
Ø 110 x 40 mm
Mounting part
Screws
Clamps
Scope of delivery
Tool holder (1x)
Cylinder head screw M5x25 (3x)
Dowel Ø4x30 (2x)
Classifications
ETIM 8.0
EC004590
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue