Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BSI0004

BSI R11

Typecode:

BSI R11A0-XB-CXP360-S75G

Loading...
Measuring principle
Fluid
Measuring axes
1
Measuring range
0...360°
Operating voltage Ub
10...30 VDC
Interface
Analog, current 4…20 mA
Resolution
≤ 0.01 °
Accuracy
±0.1 % FS min. 0.1 °
Connection
Connector, M8x1
Housing material
Aluminum
Ambient temperature
-40...85 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-11-01
ECLASS 11.0
27-27-11-01
ECLASS 4.1
27-27-07-00
ECLASS 5.1.3
27-27-07-90
ECLASS 5.1.4
27-27-90-90
ECLASS 6.2
27-27-90-90
ECLASS 8.1
27-27-90-90
ECLASS 9.0
27-27-11-90
ECLASS 9.1
27-27-11-01
ETIM 4.0
EC001852
ETIM 5.0
EC001852
ETIM 6.0
EC001852
ETIM 7.0
EC001852
UNSPSC 11
41111935
UNSPSC 7.0901
41111935