Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BSI0006

BSI R65

Typecode:

BSI R65K0-XB-MYS015-S115

Loading...
Measuring principle
MEMS
Measuring axes
2
Measuring range
-15...15°
Operating voltage Ub
10...30 VDC
Interface
2x Analog, current 4…20 mA
Resolution
≤ 0.01 °
Accuracy
±0.08°
Connection
Connector, M12x1
Housing material
Plastic
Ambient temperature
-40...80 °C
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
Additional text
Centering in a range of ±5° from horizontal is possible
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-11-01
ECLASS 11.0
27-27-11-01
ECLASS 4.1
27-27-07-00
ECLASS 5.1.3
27-27-07-90
ECLASS 5.1.4
27-27-90-90
ECLASS 6.2
27-27-90-90
ECLASS 8.1
27-27-90-90
ECLASS 9.0
27-27-11-90
ECLASS 9.1
27-27-11-01
ETIM 4.0
EC001852
ETIM 5.0
EC001852
ETIM 6.0
EC001852
ETIM 7.0
EC001852
UNSPSC 11
41111935
UNSPSC 7.0901
41111935