Similar Illustration
Only CAD model download is supported
Inclination sensors with two measuring axes
Measuring principle
MEMS
Measuring axes
2
Measuring range
-30...30°
Operating voltage Ub
12...30 VDC
Interface
2x Analog, voltage 0…10 V
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BSI R65K0-XA-MYS030-S115 | BSI Q41K0-XA-MYS030-S92 | |
|
-
List price
|
-
List price
|
|
| Measuring principle | MEMS | MEMS |
|---|---|---|
| Measuring axes | 2 | 2 |
| Measuring range | -30...30° | -30...30° |
| Operating voltage Ub | 12...30 VDC | 12...30 VDC |
| Interface | 2x Analog, voltage 0…10 V | 2x Analog, voltage 0…10 V |
| Resolution | ≤ 0.01 ° | ≤ 0.09 ° |
| Accuracy | ±0.12° | ±1.0° |
| Connection | Connector, M12x1 | Connector, M12x1 |
| Housing material | Plastic | Plastic |
| Ambient temperature | -40...80 °C | -40...80 °C |
| IP rating | IP67 |
IP67 IP69 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE |
| Additional text | Centering in a range of ±5° from horizontal is possible | Centering in a range of ±5° from horizontal is possible |
Only CAD model download is supported