Products
Industries & Solutions
Company
Service & Support

BSI000N

BSI Q41K0-XA-MXS030-S92

Square compact version with one or two measuring axes

Measuring principle
MEMS
Measuring axes
1
Measuring range
-30...30°
Operating voltage Ub
12...30 VDC
Interface
Analog, voltage 0…10 V
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Measuring principle
MEMS
Measuring axes
1
Measuring range
-30...30°
Operating voltage Ub
12...30 VDC
Interface
Analog, voltage 0…10 V
Resolution
≤ 0.09 °
Accuracy
±1.0°
Connection
Connector, M12x1
Housing material
Plastic
Ambient temperature
-40...80 °C
IP rating
IP67
IP69
Approval/Conformity
CE
cULus
WEEE
Additional text
Can be centered over 360° in the vertical position
Classifications
ECLASS 10.1
27-27-11-01
ECLASS 11.0
27-27-11-01
ECLASS 12.0
27-27-11-01
ECLASS 13.0
27-27-11-01
ECLASS 14.0
27-27-11-01
ECLASS 4.1
27-27-07-00
ECLASS 5.1.4
27-27-90-90
ECLASS 6.2
27-27-90-90
ECLASS 8.1
27-27-90-90
ECLASS 9.0
27-27-11-90
ECLASS 9.1
27-27-11-01
ETIM 4.0
EC001852
ETIM 5.0
EC001852
ETIM 6.0
EC001852
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41111935
UNSPSC 7.0901
41111935
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue