Similar Illustration
Only CAD model download is supported
Digital pressure sensors with display
Measuring range
0...400 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
650 bar
Burst pressure
1000.00 bar
Operating voltage Ub
18...36 VDC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BSP B400-EV002-A02A0B-S4 | BSP B400-EV009-P00S2B-S4 | |
|
-
List price
|
-
List price
|
|
| Measuring range | 0...400 bar | 0...400 bar |
|---|---|---|
| Accuracy | ±0.5 % FSO BFSL | ±0.5 % FSO BFSL |
| Overload pressure | 650 bar | 650 bar |
| Burst pressure | 1000.00 bar | 1000 bar |
| Operating voltage Ub | 18...36 VDC | 18...30 VDC |
| Analog output | Analog, current 4…20 mA | Analog, voltage/Analog, current selectable 4…20 mA/0…10 V |
| Switching output | PNP NO/NC | 2x PNP/NPN NO/NC switchable |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Process connection | G 1/4" (DIN 3852) | G 1/4" (DIN 3852) |
| Process connection material | 1.4301 stainless steel | 1.4301 stainless steel |
| Gasket, material | Fluoroelastomer | Fluoroelastomer |
| Housing material |
PA PA 6.6 |
1.4301 stainless steel PE, High-density polyethylene |
| Media temperature | -25...125 °C | -40...125 °C |
| Ambient temperature | -25...85 °C | -40...85 °C |
| IP rating | IP67 | IP67, when threaded in |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| Interface | - | IO-Link 1.1 |
Only CAD model download is supported