Similar Illustration
Only CAD model download is supported
Digital pressure sensors with display
Accuracy
±0.5 % FSO BFSL
Burst pressure
35.00 bar
Operating voltage Ub
18...36 VDC
Connection
Connector, M12x1-Male, 4-pin
Process connection
G 1/4" (DIN 3852)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BSP B010-EV003-A02A0B-S4-Z03 | BSP B010-EV009-P00S2B-S4-Z03 | |
|
-
List price
|
-
List price
|
|
| Accuracy | ±0.5 % FSO BFSL | ±0.5 % FSO BFSL |
|---|---|---|
| Burst pressure | 35.00 bar | 35 bar |
| Operating voltage Ub | 18...36 VDC | 18...30 VDC |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Process connection | G 1/4" (DIN 3852) | G 1/4" (DIN 3852) |
| Process connection material | 1.4301 stainless steel | 1.4301 stainless steel |
| Gasket, material | Fluoroelastomer | Fluoroelastomer |
| Housing material |
1.4301 stainless steel PA 6.6 |
1.4301 stainless steel PE, High-density polyethylene |
| Media temperature | -40...125 °C | -40...125 °C |
| Ambient temperature | -40...85 °C | -40...85 °C |
| IP rating | IP67 | IP67, when threaded in |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| Measuring range | - | 0...10 bar |
| Overload pressure | - | 20 bar |
| Interface | - | IO-Link 1.1 |
| Analog output | - | Analog, voltage/Analog, current selectable 4…20 mA/0…10 V |
| Switching output | - | 2x PNP/NPN NO/NC switchable |
Only CAD model download is supported