Products
Industries & Solutions
Company
Service & Support

BTL0HLF

BTL5-H113-M0552-H-SA314-S92

Robust magnetostrictive linear position sensors

Style
Compact rod series
Mounting part
Threaded flange M18x1.5
Housing material
1.4305 stainless steel
Magnets, number max.
1
Connection
Connector, M12x1, PUR
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Style
Compact rod series
Mounting part
Threaded flange M18x1.5
Housing material
1.4305 stainless steel
Magnets, number max.
1
Connection
Connector, M12x1, PUR
Interface
CANopen DS301
Measuring range
552 mm
Resolution
≤ 5 µm
Non-linearity max.
±30 µm
Repeat accuracy
± 2 LSB
Operating voltage Ub
20...28 VDC
Ambient temperature
-40...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue