Products
Industries & Solutions
Company
Service & Support

BTL22ZT

BTL5-E57-M0250-J-M01-TA

Magnetostrictive linear position sensors for explosive areas

Style
Rod Series Ex
Mounting part
Flange Ø 18h6 plus holes
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Clamping terminal, 7-pin

This product is part of the classic portfolio, that means

Classic Banner
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Style
Rod Series Ex
Mounting part
Flange Ø 18h6 plus holes
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Clamping terminal, 7-pin
Analog output
Analog, current 20…4 mA/falling
Measuring range
250 mm
Repeat accuracy
± 5 µm
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...80 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
CSA
IECEx
WEEE
Ex category
ATEX: 1G (EPL Ga)
ATEX: 1D (EPL Da)
IECEx: EPL Ga
IECEx: EPL Da
NEC 500: Class I, Division 1
NEC 505: Class I, Zone 1
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue