Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BTL230U

Magnetostrictive linear position sensors in profile design

Typecode:

BTL7-A501-M0550-P-KA05

Loading...
Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminum, Anodized
Magnets, number max.
2
Connection
Cable, 5.00 m, PUR
Analog output
Analog, voltage 0…10 V
Analog, voltage 10…0 V
Measuring range
550 mm
Sampling frequency max.
1000 Hz
Non-linearity max.
±50 µm
Repeat accuracy
± 10 µm
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Control arm for profile style

Magnet for profile style

Displays

Mechanical Accessories

ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.3
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100