Products
Industries & Solutions
Company
Service & Support

BTL2336

BTL7-E500-M0305-Z-SA418-S32

Magnetostrictive linear position sensors in rod design

Style
Rod series
Mounting part
Threaded flange 3/4-16UNF
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Connector, M16x0.75, 8-pin
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Style
Rod series
Mounting part
Threaded flange 3/4-16UNF
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Connector, M16x0.75, 8-pin
Analog output
Analog, current 4…20 mA
Measuring range
305 mm
Sampling frequency max.
1000 Hz
Repeat accuracy
± 5 µm
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue