Products
Industries & Solutions
Company
Service & Support

BTL4A9H

BTL AK7A00-1830-C11WH120-000C51-001

Robust magnetostrictive linear position sensors

Style
Rod series
Mounting part
Flange Ø 18h6 plus holes
Housing material
Stainless steel (AISI 316 / V4A), Sensor housing
Cast aluminum, Zinc-nickel coating (connection housing)
Magnets, number max.
2
Connection
Connector, M12x1, 8-pin, 1.355 m, PUR
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Style
Rod series
Mounting part
Flange Ø 18h6 plus holes
Housing material
Stainless steel (AISI 316 / V4A), Sensor housing
Cast aluminum, Zinc-nickel coating (connection housing)
Magnets, number max.
2
Connection
Connector, M12x1, 8-pin, 1.355 m, PUR
Connection 1
M12x1, 8-pin
Connection 2
M12x1, 5-pin
Connection 3
M12x1, 5-pin
Interface
CANopen DS301
DS406
Measuring range
1830 mm
Sampling frequency max.
285 Hz
Resolution
≤ 5 µm
Non-linearity max.
±100 µm
Repeat accuracy
≤ ± 5 µm
Operating voltage Ub
20.4...28 VDC
Ambient temperature
-40...75 °C
IP rating
IP65
Approval/Conformity
CE
WEEE
UKCA
cULus
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue