Similar Illustration
Only CAD model download is supported
Magnetostrictive position measuring systems for long distances
Measuring length
5...250 m
Distance to BTL
5...15 mm
Interface
Profinet
Ambient temperature
-40...85 °C
IP rating
IP67
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
SET01YM
BTL7-V50T-M2000-P-SA447-C003/L01A
SET01YN
BTL7-V50T-M2000-P-SA447-C003/L0AA
SET01YZ
BTL7-V50T-M2000-P-SA447-C003/L0BA
SET01Z6
BTL7-V50T-M2500-P-SA447-C003/L0CA
SET01Z9
BTL7-V50T-M3000-P-SA447-C003/L05A
SET0242
BTL7-V50T-M3000-P-SA447-C003/L0DA
SET01Y7
BTL7-V50T-M4000-P-SA447-C003/L0JA
SET01YL
BTL7-V50T-M4000-P-SA447-C003/L10A
SET01Z7
BTL7-V50T-M4500-P-SA447-C003/L15A
SET0203
BTL7-V50T-M4500-P-SA447-C003/L20A
SET01Y5
BTL7-V50T-M4500-P-SA447-C003/L25A