Products
Industries & Solutions
Company
Service & Support
Canceled

BTS0002

BTS M30E0-UUI-H0001-S04G

Contactless infrared temperature sensors

Measuring range
250...1250 °C
Temperature resolution
1 °C
1 °F
1 %
Reproducibility
±1 °C
Wave length
1200…1700 nm
Distance ratio
50:1
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Measuring range
250...1250 °C
Temperature resolution
1 °C
1 °F
1 %
Reproducibility
±1 °C
Wave length
1200…1700 nm
Distance ratio
50:1
Dimension
Ø 30 x 190 mm
Connection
M12x1-Male, 4-pin
Operating voltage Ub
10...30 VDC
Switching output
2x PNP NO/NC
Interface
IO-Link 1.1
Material sensing surface
Borosilicate crown glass (N-BK7), coated
Housing material
1.4404 stainless steel, 1.4404 stainless steel
Aluminum, black anodized, Aluminum (3.3206)
IP rating
IP65, IP67
Ambient temperature
-5...65 °C
Classifications
ECLASS 10.1
27-20-02-11
ECLASS 11.0
27-20-02-11
ECLASS 12.0
27-20-02-11
ECLASS 13.0
27-20-02-11
ECLASS 14.0
27-20-02-11
ECLASS 4.1
27-20-02-11
ECLASS 5.1.4
27-20-02-08
ECLASS 6.2
27-20-02-08
ECLASS 8.1
27-20-02-08
ECLASS 9.0
27-20-02-11
ECLASS 9.1
27-20-02-11
ETIM 4.0
EC002616
ETIM 5.0
EC002616
ETIM 6.0
EC002616
ETIM 7.0
EC002994
ETIM 8.0
EC002994
ETIM 9.0
EC002616
UNSPSC 11
41112105
UNSPSC 7.0901
41112105
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue