Ultrasonic sensors with analog output or digital output
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BUS M18K0-PWXER-040-S92K | BUS M18M1-GPXI-07/035-S92G-511 | |
|
-
List price
|
-
List price
|
|
| Switching output | 2x PNP NO/NC | PNP/NPN NO/NC push-pull |
|---|---|---|
| Connection | Connector, M12x1, 5-pin | Connector, M12x1-Male, 5-pin |
| Housing material | PBT |
Brass, nickel-plated PBT |
| Material sensing surface | Epoxy hollow glass spheres/PUR | PU foam/Epoxy resin/Glass |
| Range | 30...400 mm | 65...600 mm |
| Switching frequency | 15 Hz | - |
| Approval/Conformity |
CE WEEE |
cULus CE WEEE UKCA |
| Ambient temperature | -15...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | 0.2 % FS | ± 0.15 % FS |
| Operating voltage Ub | 12...30 VDC | 10...30 VDC |
| Style Housing | - | Ø 18 mm |
| Interface | - | IO-Link 1.1 |