Products
Industries & Solutions
Company
Service & Support
Canceled

BUS0007

BUS R05K0-PPXCR-025-S75G

Ultrasonic sensors with analog output or digital output

Switching output
PNP NO/NC
Connection
Connector, M8x1, 4-pin
Housing material
PA
Material sensing surface
PUR/Epoxy resin
Range
25...250 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Switching output
PNP NO/NC
Connection
Connector, M8x1, 4-pin
Housing material
PA
Material sensing surface
PUR/Epoxy resin
Range
25...250 mm
Switching frequency
25 Hz
Ambient temperature
-10...70 °C
IP rating
IP67
Repeat accuracy
0.2 % FS
Operating voltage Ub
10...30 VDC
Classifications
ECLASS 10.1
27-27-28-03
ECLASS 11.0
27-27-28-03
ECLASS 12.0
27-27-28-06
ECLASS 13.0
27-27-28-06
ECLASS 14.0
27-27-28-06
ECLASS 4.1
27-27-08-04
ECLASS 5.1.4
27-27-28-03
ECLASS 6.2
27-27-08-04
ECLASS 8.1
27-27-08-04
ECLASS 9.0
27-27-08-04
ECLASS 9.1
27-27-08-04
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
ETIM 8.0
EC001846
ETIM 9.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue