Products
Industries & Solutions
Company
Service & Support
Canceled

BUS000W

BUS M18K0-NSXEP-060-EP00,3-GS92

Ultrasonic sensors with analog output or digital output

Switching output
NPN Normally open (NO)
Connection
Cable with connector, M12x1, 5-pin, 0.30 m, PUR
Housing material
PBT
Material sensing surface
Epoxy hollow glass spheres
Range
100...600 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Switching output
NPN Normally open (NO)
Connection
Cable with connector, M12x1, 5-pin, 0.30 m, PUR
Housing material
PBT
Material sensing surface
Epoxy hollow glass spheres
Range
100...600 mm
Switching frequency
25 Hz
Approval/Conformity
cULus, DC, Code 2CD7
CE
Ambient temperature
-15...70 °C
IP rating
IP67
Repeat accuracy
0.2 % FS
Operating voltage Ub
18...30 VDC
Classifications
ECLASS 10.1
27-27-28-03
ECLASS 11.0
27-27-28-03
ECLASS 12.0
27-27-28-06
ECLASS 13.0
27-27-28-06
ECLASS 14.0
27-27-28-06
ECLASS 4.1
27-27-08-04
ECLASS 5.1.4
27-27-28-03
ECLASS 6.2
27-27-08-04
ECLASS 8.1
27-27-08-04
ECLASS 9.0
27-27-08-04
ECLASS 9.1
27-27-08-04
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
ETIM 8.0
EC001846
ETIM 9.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue