Products
Industries & Solutions
Company
Service & Support
Canceled

BUS0016

BUS M30K0-PWCET-150-S92K

Ultrasonic sensors with analog output or digital output

Analog output
Analog, voltage/analog, current 0…10 V/4…20 mA
Switching output
2x PNP NO/NC
Connection
Connector, M12x1, 5-pin
Housing material
PBT
Material sensing surface
Epoxy hollow glass spheres
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Analog output
Analog, voltage/analog, current 0…10 V/4…20 mA
Switching output
2x PNP NO/NC
Connection
Connector, M12x1, 5-pin
Housing material
PBT
Material sensing surface
Epoxy hollow glass spheres
Range
150...1500 mm
Switching frequency
1 Hz
Ambient temperature
-15...70 °C
IP rating
IP67
Repeat accuracy
0.2 % FS
Operating voltage Ub
15...30 VDC
Classifications
ECLASS 10.1
27-27-28-03
ECLASS 11.0
27-27-28-03
ECLASS 12.0
27-27-28-06
ECLASS 13.0
27-27-28-06
ECLASS 14.0
27-27-28-06
ECLASS 4.1
27-27-08-04
ECLASS 5.1.4
27-27-28-03
ECLASS 6.2
27-27-08-04
ECLASS 8.1
27-27-08-04
ECLASS 9.0
27-27-08-04
ECLASS 9.1
27-27-08-04
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
ETIM 8.0
EC001846
ETIM 9.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue