Similar Illustration
Only CAD model download is supported
Steelface ultrasonic sensors
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BUS G30E0-XBDX-150-S92G-S | BFD 3SAP-19N000-U01-LA2-C30S75 | BFD 3SAP-19N000-U01-LA2-C30S04 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Application | - | Position monitoring in short stroke hydraulic cylinders | Position monitoring in short stroke hydraulic cylinders |
|---|---|---|---|
| Measuring range | - | 0...80 mm | 0...80 mm |
| Non-linearity max. | - | ±250 µm | ±250 µm |
| Repeat accuracy | - | ± 50 µm | ± 50 µm |
| Pressure rating max. | - | 350 bar | 350 bar |
| Interface | - |
IO-Link 1.1 Analog, voltage/Analog, current selectable 4…20 mA/0…10 V Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC |
IO-Link 1.1 Analog, voltage/Analog, current selectable 4…20 mA/0…10 V Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC |
| Operating voltage Ub | - | 10...30 VDC | 10...30 VDC |
| Connection | - | Cable with connector, M8x1-Male, 4-pin, 0.3 m, TPU | Cable with connector, M12x1-Male, 4-pin, 0.3 m, TPU |
| Ambient temperature | - | 0...85 °C | 0...85 °C |
| IP rating | - | IP67 | IP67 |
| Approval/Conformity | - |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Secondary features for condition monitoring | - | Internal temperature monitoring | Internal temperature monitoring |
| Secondary features | - |
Identification Device Discovery Switching Profiles Signal Quality Monitoring Signal Delay Switching Counter Basic Statistics Logic Blocks Operating Hours Counter Boot Cycle Counter Voltage and Current Monitoring Variant Configuration Pin Assignment |
Identification Device Discovery Switching Profiles Signal Quality Monitoring Signal Delay Switching Counter Basic Statistics Logic Blocks Operating Hours Counter Boot Cycle Counter Voltage and Current Monitoring Variant Configuration Pin Assignment |
Only CAD model download is supported