Similar Illustration
Only CAD model download is supported
Steelface ultrasonic sensors
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BUS G30E0-PSXDR-150-S92G-S | BUS R06K1-NPX-02/015-S75G | BUS M30M1-NPX-03/025-S92K | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Switching output | - | NPN NO/NC | NPN NO/NC |
|---|---|---|---|
| Connection | - | Connector, M8x1-Male, 4-pin | Connector, M12x1-Male |
| Housing material | - | ABS |
Brass, nickel-plated PBT, TPU |
| Material sensing surface | - | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | - | 20...250 mm | 30...350 mm |
| Switching frequency | - | 25 Hz | 25 Hz |
| Approval/Conformity | - |
CE WEEE UKCA cULus |
cULus CE WEEE UKCA |
| Ambient temperature | - | -25...70 °C | -25...70 °C |
| IP rating | - | IP67 | IP67 |
| Repeat accuracy | - | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | - | 20...30 VDC | 9...30 VDC |
Only CAD model download is supported