Similar Illustration
Only CAD model download is supported
Cylindrical version with M18 thread and analog or digital output
Style Housing
Ø 18 mm
Analog output
Analog, voltage 0…10 V
Connection
Connector, M12x1-Male, 5-pin
Housing material
Brass, nickel-plated
PBT
PBT
Material sensing surface
PU foam/Epoxy resin/Glass
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BUS M18M1-XA-03/025-S92G | BUS M18M1-XB-03/025-S92G | BUS W18M1-XA-03/025-S92G | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Style Housing | Ø 18 mm | Ø 18 mm | Ø 18 mm |
|---|---|---|---|
| Analog output | Analog, voltage 0…10 V | Analog, current 4…20 mA | Analog, voltage 0…10 V |
| Connection | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 5-pin |
| Housing material |
Brass, nickel-plated PBT |
Brass, nickel-plated PBT |
Brass, nickel-plated PBT |
| Material sensing surface | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | 30...350 mm | 30...350 mm | 30...350 mm |
| Approval/Conformity |
cULus CE WEEE UKCA |
cULus CE WEEE UKCA |
cULus CE WEEE UKCA |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Repeat accuracy | ± 0.15 % FS | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | 15...30 VDC | 10...30 VDC | 15...30 VDC |
Only CAD model download is supported